Electrical Distribution

GenieEvo - Switchgear

Bringing simplicity and hi-reliability to your applications

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
AIS metalclad switchboard 17.5 kV with vacuum CB - GenieEvo
Benefits
GenieEvo is a comprehensive, environmentally insensitive medium voltage switchgear range. With quick delivery, advanced safety features and compliance with the most stringent standards, GenieEvo offers you an innovativesimple and highly reliable solution to your primary or secondary distribution needs

Applications

  • Utilities, MV consumer and industrial substations,
  • Process industries, petrochemical plants, chemical engineering companies and other industries.

Discovery

 

MV compact modular switchboard up to 13.8 kV

 
 
 
Description
GenieEvo not only brings the latest vacuum circuit breaker technology, but also insulation systems to ensure compact dimensions when compared with conventional air insulated equipment.
Compact modular circuit breakers, combined with a wide range of protection modules offer simple and highly reliable solutions for virtually any application.

Pre-engineered metalclad switchgear including:
  • Evolis vacuum circuit breaker
  • Rated voltage: 13.8 kV
  • Rated current: 630 and 1250 A
  • Rated short time withstand current: up to 25 kA / 3 seconds
  • Sepam protection relay
  • Power Logic advanced Electrical Network Management System
  • Available with Motorpact vacuum contactor
 
 
 
 

 

 

Bringing simplicity and hi-reliability to your applications


Back