Electrical Distribution

Cas-36 - Switchgear

Adding compactness to hi-protection

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV Compact switchboard - Cas-36
Benefits
Cas-36 is a functional unit designed to meet the operating requirements of power distribution networks up to 36 kV. Safety of supply, continuity of service and resistance to a harsh environment, CAS36 is the choice for your hi-reliability.

Applications

MV power distribution needs up to 36 kV
  • MV/LV Substations (< 1250 kVA)
  • Connection, supply and protection of transformers on an open ring or single feeder network
  • Wind turbines special applications

Discovery

 

Hi-reliable Gas Insulated Switchboard for underground secondary distribution applications, up to 36 kV

 
 
 
Description
Compact self-contained totally insulated switchgear:
  • Network switch or combined fuse switch/transformerfeeder combination
- Rated current: up to 630 A
- Short-circuit current Icc < 20 kA / 1s
- Making capacity (50 kA peak)
  • SF6 insulation (switches and busbar),
- very low dimensions (1050mm),
- insensitivity to ambient conditions,
- maintenance free,
  • Up to 4 (I or Q) functions,
- extensible
  • Degree of protection: IP 3X (inmersed type)
  • Easy site installation
  • Personnel safety
 
 
 
 

 

Adding compactness to hi-protection


Back