Extensible RMU combining all MV functional units:circuit breaker, switch, feeder metering units
- rated current up to 630 A
- short circuit current up to 21 kA
- indoor outdoor IP54 design
- internal arc proof
- gas pressure indicator
Self powered protection and monitoring control devices allowing the security of your installation
- Time Limit Fuses (TLF)
- VIP protection relays
- Easergy T200E telecontrol