Electrical Distribution

U-series, N-series, W-series - Pole mounted switch / recloser

MV pole mounted automatic circuit reclosers

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Recloser and controller cirucuit-breakers - U-series, N-series, W-series
Benefits
The powerful automation and communication features embedded in each recloser controller provide flexibility in MV outdoor reclosers making it suitable for the most complicated substation or standalone pole mounted applications.

Applications

  • MV overhead network protection
  • Substation circuit breakers
  • Pole mounted reclosers
  • Loop Automation
  • Automatic Changeover
  • Generator control
 

Compact MV reclosers up to 38kV

 
 
 
Description
Complete protection solution for MV overhead networks from the substation, through spur lines to remote SWER lines.
Current and Voltage measurement on each phase are included as standard. Marine grade stainless steel is used for all exposed metal surfaces

Controller features include:
protection, monitoring, metering, control, communications and harmonic analysis.

  N-series U-series W-series
  • Voltage (kV)
38 27 24
  • Current(A)
800 630 400
  • Interrupt (kA)
16 12.5 6
  • Isolation
SF6 Solid dielectric Solid dielectric
  • Contacts
Vaccum Vaccum Vaccum

Controller features include:
protection, monitoring, metering, control, communications and harmonic analysis.

 
 
 
MV pole mounted automatic circuit reclosers


Back