Electrical Distribution

RL - Pole mounted switch / recloser

MV pole mounted sectionaliser / load break switch

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Polemounted load-break switch - RL
Benefits
Powerful automation and communication features embedded in the sectionaliser to provide flexibility in MV outdoor applications.

Applications

  • MV overhead network sectionalising
  • Substation bus tie switches
  • Load break switch
  • Generator control
 

Compact MV sectionaliser up to 38kV

 
 
 
Description

Automatic sectionalising based on both current and voltage makes the RL-Series ideal for MV overhead networks. Marine grade stainless steel is used for all exposed metal surfaces.

  • Rated Voltage: 36kV
  • Current:630 A
  • Fault make capability:16/12.5 kA
  • Insulation:SF6

Controller features include:
Sectionaliser function, monitoring, metering, control and communications
 
 
 
MV pole mounted sectionaliser / load break switch


Back