Electrical Distribution

PM6 - Pole mounted switch / recloser

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Polemounted load-break switch - PM6
Benefits
PM6 is the solution to improve overhead networks management and automation and thus increase the quality of service provided to your customers, for their peace of mind.

Applications

  • Overhead networks up to 36 kV
  • Designed to be mounted of all type of pole
  • Possibility of manual, electrical or remote operation
 

Disconnector switch up to 36 kV

 
 
 
Description
SF6 breaking disconnector switch
  • Rated voltage:up to 36 kV
  • Rated current:400 to 630 A
  • Sectionalizer capabilities
  • Active parts are maintenance free
  • Insensible to the environment Although specially designed for remote control functions, PM6 can also be controlled locally in manual mode.
  • Preferred control unit:Easergy T200P Manual operation by hookstick or rod
  • Padlockable in open or closed position
 
 
 


Back