Electrical Distribution

Medium Voltage Secondary Distribution Products

Our medium voltage distribution range provides you with everything you need to make your electrical distribution system efficient, reliable and safe. From shopping centres and corporate headquarters to factories and chemical plants, we provide expertise and products for any application. The comprehensive array of medium voltage products and systems include switchgear, telecontrol and protection & control systems.

Ring main unit

Ring main unitThe complete indoor / outdoor ring-main unit is available up to 24kV. They meet all the medium voltage application requirements from transformer protection to remote control.
 

Switchgear

SwitchgearOur indoor metalclad switchgear range is suitable for voltages from 3.3kV through to 36kV, utilising vacuum or SF6 gas circuit breaker technologies. Applications range from simple transformer feeders to complex switchboards.
 

Telecontrol interface

Telecontrol interfaceOur medium voltage substation remote control unit. When combined with switchgear/Ringmain units, gives connectivity to switchgear monitoring and control through a wide variety of SCADA or communication systems.
 

Fault indicator

Fault indicatorPhase and earth, fault passage indicators (FPI) offer local indication for medium voltage distribution networks.
 

Pole mounted switch / recloser

Polemounted switch / recloserThese offer an ideal solution for medium voltage overhead networks from 11kV up to 38kV. All products use stainless steel exteriors, which ensure long service, low maintenance within aggressive environments.