Electrical Distribution

Talus T4+ - Remote Terminal Unit

Merlin Gerin
  •  
    Overview
     
  •  
    Support
     
RTU - ancillary monitoring applications
Benefits
  • Ability to log data values: Monitoring capabilities
  • Logical decision making functions: Intelligent
  • Sleep mode offers low-power operation: Energy efficient
  • Can be used with SMS text reporting of digital input alarms: Communication networks

Applications

  • Remote generators
  • Waste and waste treatment sites
  • Environmental monitoring systems
  • Abstraction points
  • Booster and pumping stations
 

Ancillary ED and non ED monitoring applications

 
 
 
Description

Designed for low-power operation, the T4+ can be configured to spend much of its time in sleep mode, waking when a significant event occurs at the site.  Alternatively, this RTU can be programmed to be permanently awake, continuously monitoring the site conditions and process data.

  • Sleep mode offers low-power operation
  • 12 digital inputs
  • Pulse counting up to 25Hz  
  • 4 serial ports: 2x RS485, 2x RS232 
  • Discrete digital or analogue inputs
  • GPS receiver
 
 
 


Back