Electrical Distribution

Package Substations - Medium voltage transformers

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Package Substations
Benefits
  • Directly mounted MV switchgear and LV fusegear: Smaller foundations
  • Costly cabling eliminated: Reduces overheads
  • Can be delivered as a single unit: Improved logistics
  • Direct and controlled factory assembly of switchgear onto the transformer: Safe
  • One point of contact: Easy specification

Applications

  • Energy
  • Infrastructure
  • Commercial
 

Free Breathing & Hermetically Sealed Liquid Filled Transformers upto 3MVA, 11kV Complete with MV / LV Switchgear

 
 
 
Description

Packaged substations are tailored to individual customer requirements using products from the comprehensive range, providing a convenient, single source packaged substation with minimum time and cost.
Flexibility is provided through tailored configurations from the wide choice of products available, including:

  • Transformers from 200kVA to 3MVA
  • Extensible and non-extensible Ringmaster range MV switchgear
  • LV SAIF and shielded fusegear
  • LV ACB and MCCB feeder pillars and cabinet
  • Automation & monitoring systems
 
 
 
 

Unit Substation

 

 

Engineered Package Substation

 

Enclosed Package Substation


Back