Electrical Distribution

Distribution Transformers - Medium voltage transformers

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Free Breathing & Hermetically Sealed Liquid Filled Transformers upto 4MVA, 36kV - Distribution Transformers
Benefits
  • Large choice of ratings, types and styles
  • Bespoke or Standard Design
  • Manufactured to specific customer requirments
  • Available with MV & LV Switchgear
  • Direct to Site Deliveries
  • Ease of Installation

Applications

  • Energy
  • Infrastructure
  • Commercial
 

Free Breathing & Hermetically Sealed Liquid Filled Transformers upto 4MVA, 36kV

 
 
 
Description

Distribution transformers from Schneider Electric are available in ratings from 200kVA upto 4000kVA at voltages upto 36kV. They can be supplied in many types and styles, with standard industry fittings or bespoke design to the customers specific requirements. Choices available include :-

  • Type - Free Breathing (with or without conservator) or Hermetically sealed,
  • Style - Ground Mounted Cable Connected, Unit Substation or Bespoke to customer requirements
  • Insulating Fluids - Mineral Oil or Midel 7131 Transformer Fluid
  • Losses - Standard, Low or Capitalised
  • In addition, transformers can be supplied with directly mounted MV or LV switchgear to form an assembled package substation
 
 
 
 

Unit Substation with Switchgear

 

 

Containerised Substation

 

Metalclad Distribution Substation


Back