Electrical Distribution

Motorpact - Medium voltage Motor Control Center

A dazzling feeder for winning solutions

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Motor Control Center up to 7.2 kV  - Motorpact
Benefits
  • Full safety:fully tested to internal arc withstand, safe compartimented to prevent inadvertent access…
  • Maintenability:high endurance, thermal diagnosis system for predictive maintenance
  • Reliability:simple architecture providing simple and robust interlock, pre-engineered solutions providing proven designs for the full ranges of motor applications
  • Compactness and flexibility:one design allowing front, rear top and bottom cables entries, and extension to other Schneider Electric Equipment.

Applications

  • Compressor, pump
  • Ventilator, conveyor
  • Crusher
  • ...
 

MV motor starter with vacuum contactor up to 7.2 kV

 
 
 
Description
  • Motorpact motor starter range with fused vacuum contactors : for motors up to 3800 kW at 7,2 kV
  • Designed and manufactured to tackle the toughest power and process control challenges, our motor starter feature industry-first innovations that provide unmatched performance, high reliability, low maintenance and exclusive technologies.
  • Performances:
. Technology:Vacuum
. Standard : IEC/NEMA
. Rated voltage:7.2 kV
. Busbar system:Single
. Rated current busbar:3150A
. Rated operational current:200/400A
. Rated peak withstand current:50 kA
. Internal Arc Classification:AFLR 25kA/1s - 40kA/0.5s- 50kA/0.25s
. Loss of service continuity : LSC 2A
. Partition class:PI
 
 
 
 

 

A dazzling feeder for winning solutions


Back