Electrical Distribution

Medium Voltage Equipment and Systems

We offer a wide range of medium voltage equipment & systems providing everything you need to make your electrical distribution system efficient, reliable and safe. From shopping centres and corporate headquarters to factories and chemical plants, we provide expertise and products for any application. This comprehensive array of medium voltage products and systems include switchgear, motor control centre and transformers.

Air Insulated Switchgear (AIS)

Air Insulated Switchgears (AIS)This range of medium voltage switchgear (Air Insulated Switchgear type) offers withdrawable circuit-breakers up to 24 kV and AIS metalclad switchboard up to 17.5kV with vacuum circuit breaker.
 

Gas Insulated Switchgear (GIS)

Gas Insulated Switchgears (GIS)Our medium voltage Gas Insulated Switchgear (SF6 type) is available up to 36 kV.
 

Medium voltage Motor Control Center

Medium voltage Motor Control CenterThis medium voltage motor starter is available with a vacuum contactor up to 3800kW at 7.2 kV. They are designed and manufactured to tackle the toughest power and process control challenges, offering high reliability, low maintenance and exclusive technologies.
 

Medium voltage transformers

Electrical TransformersWe manufacture a vast range of medium voltage / low voltage transformers which can be supplied in many configurations. In addition to the option of fluid filled transformers, cast resin transformers are also available.