Electrical Distribution

GMset - Gas Insulated Switchgear (GIS)

Safety and continuity of service

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
GIS MV primary switchboard up to 24 kV - GMset
Benefits
GMset is designed to meet users’ requirements:space and installation cost savings, operating personnel safety, reliability to ensure a continuous supply of power.
GMset is a complete range of standardized functional units which can be easily adapted to fit users' requirements.

Applications

GMset is designed for the medium voltage part of high power substation networks, i.e. primary HV/MV substations, intermediate MV/MV substations and HV/MV or MV/MV substations supplying power to manufacturing plants in the heavy industry sector.

Discovery

 

MV Gas Insulated Switchgear up to 24 kV

 
 
 
Description
  • Indoor Gas Insulated Switchgear (GIS) with a single busbar system, metal enclosed switchgear.
  • Each functional unit consists of a busbar compartment and a circuit breaker compartment filled with SF6, a cable compartment and a low voltage compartment
  • Performances:
    • Technology:SF6
    • Standard:IEC 
    • Rated voltage:24kV 
    • Busbar system:Single 
    • Rated current busbar:2500A 
    • Rated operational current:2500A 
    • Rated peak withstand current:25kA 
    • Internal Arc Classification:AFLR 25kA/1s 
 
 
 
 

 

Safety and continuity of service


Back