Electrical Distribution

Outdoor Voltage Transformers - Medium voltage Instrument transformers

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV Voltage Transformers - Outdoor Voltage Transformers
Benefits
Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric VT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

Applications

Outdoor applications on MV networks
  • HV/MV, MV/MV or MV/LV substations
  • Overhead networks
  • Stand alone transformers
 

Outdoor voltage transformers up to 40.5 kV

 
 
 
Description

Comprehensive range of outdoor current tranformers

  • Compliance with IEC 60044-2 standard
  • Phase-ground, phase-phase connection
  • Reference voltage for isolation:up to 40.5kV

Optimised design and perfomance:

  • Creepage distance in accordance with pollution level IV
  • Extremelly good ageing behaviour thanks to silica surface coating.
 
 
 
 

 


Back