Electrical Distribution

Indoor voltage transformers - Medium voltage Instrument transformers

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV Voltage Transformers - Indoor voltage transformers
Benefits
Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric VT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

Applications

  • Indoor applications on MV networks
  • Suitable for use in all type of MT cubicle.
 

Indoor voltage transformers up to 40.5 kV

 
 
 
Description

Comprehensive range of indoor voltage tranformers:

  • Compliance with IEC 60044-2 standard
  • Phase-ground, phase-phase connection
  • Reference voltage for isolation: up to 40.5kV Optimised design and perfomance
  • Standard shape
  • Optimised dimensions and weight Suitable for use in all type of MV cubicle and in harsh environments

Environments:

  • Metalclad units
  • Metal enclosed units
 
 
 
 

 


Back