Electrical Distribution

Evolis - Medium voltage circuit breakers

When trust guides your steps

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV vacuum circuit breaker up to 24 kV - Evolis
Benefits
Evolis circuit-breaker associated with a set of components and design tools forms a complete offer to building customized MV switchboard. The Evolis range brings peace of mind to our partners, the panel builders.

Applications

  • Operation and protection of networks from 7.2 to 24 kV in public, industrial or tertiary distribution.
  • Either new or renovation installations.

Discovery

 

MV vacuum circuit-breaker up to 24 kV

 
 
 
Description
Circuit-breaker range from 7.2 to 24 kV
  • fixed, withdrawable in cradle,frontal or laveral versions
  • optimised width to facilitate cubicle integration through four phase-to-phase distances
  • rated current from 630 to 2500 A
  • short-circuit current from 25 to 40 kA
Option:
  • Pilot, easily implemented monitoring module
  • Electrical operating mechanism.
  • Keylock for locking the circuit-breaker in open position.
Range associated with switchboard components:
  • Multi-performance current sensors, LPCT.
  • Earthing switch.
 
 
 
 

Evolis 17

 

 

Evolis 24

 

EVOset

When trust guides your steps


Back