Electrical Distribution

                                  SAIF -  Switched & insulated fusegear

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    FAQs
                                     
                                  Safe switching at a SAIF feeder pillar
                                  Benefits
                                  • Assured safety and operation: Reliable
                                  • A portable switching mechanism allows operation by less experienced personnel: Safe
                                  • High durability for minimum maintenance: Robust
                                  • Plug-on fuseways for easy upgrades: Cost effective

                                  Applications

                                  • Defence Estates MoD
                                  • Airports
                                  • Hospitals
                                  • Retail Parks
                                  • Educational establishments
                                  • Sports facilities
                                   

                                  Feeder Pillars, Fuseboards and Fuse Cabinets up to 3200 amps

                                   
                                   
                                   
                                  Description

                                  SAIF is the world’s safest feeder pillar range and offers a unique range of switchable fusegear, providing low voltage distribution up to 3200A.

                                  • Fully tested to BS EN 60947-3 it provides IPXXB operator protection in all operating conditions, even when fuse links are being replaced with the pillar remaining live
                                  • SAIF is increasingly being used with circuit breakers to provide greater flexibility for LV distribution
                                  • For indoor or outdoor use or as part of a package substation, SAIF is factory assembled in a choice of solutions.
                                  • Fully compliant with Defence Estates Specification 039 feeder pillars with load shedding option
                                  • A worldwide solution that can be used in all climates
                                  • The ideal fusegear distribution solution for safety and cost conscious users
                                   
                                   
                                   
                                   

                                  outdoor SAIF fuse cabinet

                                   

                                   

                                  outdoor SAIF feeder pillar

                                   

                                  indoor SAIF fuseboard


                                  Back