Electrical Distribution
  1. VerticalNavigation :

    The navigation will be updated automatically.

SAIF - Switched & insulated fusegear

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Safe switching at a SAIF feeder pillar
Benefits
  • Assured safety and operation: Reliable
  • A portable switching mechanism allows operation by less experienced personnel: Safe
  • High durability for minimum maintenance: Robust
  • Plug-on fuseways for easy upgrades: Cost effective

Applications

  • Defence Estates MoD
  • Airports
  • Hospitals
  • Retail Parks
  • Educational establishments
  • Sports facilities
 

Feeder Pillars, Fuseboards and Fuse Cabinets up to 3200 amps

 
 
 
Description

SAIF is the world’s safest feeder pillar range and offers a unique range of switchable fusegear, providing low voltage distribution up to 3200A.

  • Fully tested to BS EN 60947-3 it provides IPXXB operator protection in all operating conditions, even when fuse links are being replaced with the pillar remaining live
  • SAIF is increasingly being used with circuit breakers to provide greater flexibility for LV distribution
  • For indoor or outdoor use or as part of a package substation, SAIF is factory assembled in a choice of solutions.
  • Fully compliant with Defence Estates Specification 039 feeder pillars with load shedding option
  • A worldwide solution that can be used in all climates
  • The ideal fusegear distribution solution for safety and cost conscious users
 
 
 
 

outdoor SAIF fuse cabinet

 

 

outdoor SAIF feeder pillar

 

indoor SAIF fuseboard


Back