Electrical Distribution

SAIF - Heavy Duty Cut-Out - Switched & insulated fusegear

  •  
    Overview
     
  •  
    Support
     
SAIF - Heavy Duty Cut-Out, increased safety in areas accessed by public and the operator.
Benefits
  • No need for direct earthing while IP41 enables countless installation location options:  Flexibility
  • IPXXB operator protection from live conductors, even when changing fuse links: Peace of mind
  • Fully interlocked design for correct operation: Reliability   

Applications

  • Commercial buildings
  • Light industrial property
 

Indoor LV protection and isolation up to 630A

 
 
 
Description

The innovative range of SAIF cut-outs provide circuit protection and a certified switching capability with inherent safety features normally associated with fuse switches – yet retains the complete flexibility of a traditional cut out. 

  • Fully insulated design removes need for direct earthing
  • Individual fully insulated phase and neutral modules in a horizontal TP&N arrangement which, should a fault occur, prevent failure across adjacent units
  • Assembled together on two individual plattens, the complete unit can be easily installed through four external bolt fixings that also allow for the simple installation of the fully insulated cable box
  • Independent manual switching mechanism - certified fault make, load break switching
  • Full segregation between phases and neutrals  
 
 
 
 

Fault make, load break switching on a SAIF Heavy duty cut-out

 


Back