Electrical Distribution

                                  MODE -  Multiple occupancy distribution equipment

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  MODE - Multiple Occupancy Distribution Equipment, low voltage fused distribution equipment from 200A up to 500A
                                  Benefits
                                  • Off-the-shelf products with short lead time: Productivity
                                  • Fully catalogued offer with drawings, technical details and price list for convenient order placing: Flexibility
                                  • Fully temperature rise tested: Peace of mind
                                  • Reduced installation time: Ease of installation

                                  Applications

                                  • Multiple occupancy residences
                                  • Commercial buildings
                                  • Offices.
                                   

                                  Indoor LV Distribution up to 500 amps

                                   
                                   
                                   
                                  Description

                                  The MODE range provides a point of distribution, with or without fused incoming isolation, with fused distribution to tariff meters. 

                                  • Safety is a high priority – operators are protected to IPXXB with the door open
                                  • Reliability assured through both the one-piece comb busbar design of the MODE units and rigorous temperature rise testing
                                  • Staggered outgoing phase banks increase cabling access and make multiple cable termination easy though an optional range of outgoing pre-drilled gland plates, which include either conical plastic grommets or stuffing glands
                                   
                                   
                                   
                                   

                                  200A direct connected indoor wall mounted distribution board

                                   

                                   

                                  315A up to 500A fused incoming device indoor wall mounted distribution board

                                   

                                  Application shot of multiple ocupancy building


                                  Back