Electrical Distribution

                                  Low Voltage Switchgear & Feeder Pillars

                                  An extensive range of low voltage switchgear from the transformer to the metering point. Whatever your requirement is for low voltage distribution, we have the solution from fuse protection to the latest circuit breaker technology. The assembly can be custom built to meet your needs and delivered direct to site. This range of low voltage switchgear can be installed outdoors or indoors, in a public or private network to protect and distribute electricity to housing estates, shopping centres, colleges, ports, airports, MoD Estates, telecommunication sites, factories and many other commercial and industrial installations.

                                  Switched & insulated fusegear

                                  Switched & insulated fusegearOur switched and insulated fusegear is the world's safest feeder pillar range. With busbar ratings up to 3200A and also heavy duty cut outs rated to 630A, SAIF is fully type tested providing IPXXB operator protection in all operating conditions
                                   

                                  Shielded Fusegear

                                  Shielded FusegearThis range goes one step further than traditional exposed live copperwork by screening all live conductors during normal service conditions. This greatly reduces the risk of an electric shock.
                                   

                                  NS Feeder Pillars

                                  Feeder PillarsOur NS range of outdoor switchboards incorporates technically advanced moulded case and air circuit breakers up to 3200A, that are fully type tested with the option for remote monitoring and operation.
                                   

                                  Vertical fuse rails and fuse switch disconnectors

                                  Fuse rails & switchesOpus Intra, Opus Plus and Opus Excel range of fuse rails and fuse switch disconnectors rated up to 630A have been developed to offer you protection utilising blade type fuselinks to IEC 60269-2-1.
                                   

                                  Multiple occupancy distribution equipment

                                  Multiple occupancy distribution equipmentThe MODE range of distribution equipment enables indoor wall mounted low voltage electrical supply distribution up to 500A. MODE provides a point of termination, giving distribution to meters serving multiple occupancy residences, commercial buildings and offices.