Electrical Distribution

                                  Opus - Intra, Plus, Excel -  Vertical fuse rails and fuse switch disconnectors

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Opus Range
                                  Benefits
                                  • Single pole or 3 pole vertical switching: Flexibility
                                  • Robust construction, flame retardant and resistant to thermal and dynamic stress: Durable 
                                  • IPXXB operator protection to IEC 60529: Peace of mind

                                  Applications

                                  • Overseas distribution markets using NH blade type fuselinks
                                   

                                  Vertical Fuse Rails, Vertical Fuse Switches up to 630 amps

                                   
                                   
                                   
                                  Description

                                  Opus Intra, Opus Plus and Opus Excel Vertical are three pole fuse rails and fuse switch disconnectors, offering distribution network protection utilising blade type fuselinks to IEC 60269-2-1.

                                  • Manufactured to ISO 9001 & ISO 14001, IEC 60269-2, IEC 60947-3, IEC 60439-1 and conforming to VDE 0660
                                  • Fully transferable and portable independent manual switching mechanism for fault make, load break switching
                                  • Provides increased levels of safety, durability and ease of operation with ratings up to 630A
                                  • Low voltage circuit protection provides a choice of increased operator safety:
                                  • Opus Intra – standard safety
                                  • Opus Plus – increased safety 
                                  • Opus Excel – optimum safety
                                  • For isolation of the incoming supply the Opus range also includes a dedicated design of disconnector and switch disconnectors with ratings up to 3200A
                                   
                                   
                                   
                                   

                                  Opus range - Intra, Plus and Excel

                                   

                                   

                                   


                                  Back