Electrical Distribution

                                  NS feeder pillars up to 3200 amps -  NS Feeder Pillars

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    FAQs
                                     
                                  NS FEEDER PILLAR, outdoor switchboard solution
                                  Benefits
                                  • Operator protection to IPXXB of IEC 60529: Safe
                                  • Purpose built, weatherproof enclosure: Durable
                                  • Can be used with remote control and monitoring: Flexible
                                  • Factory assembled to meet customer specification: Bespoke solution

                                  Applications

                                  • Commercial premises
                                  • Light industrial
                                   

                                  Feeder Pillars up to 3200 amps

                                   
                                   
                                   
                                  Description

                                  The NS range of feeder pillars provides a safe, flexible solution with individual monitoring and protection, ensuring efficient management of the LV electrical distribution network.  The NS feeder pillar can be either transformer mounted to form part of a compact substation, or freestanding and cable connected.  Technical details include: 

                                  • Technically advanced moulded case and air circuit breakers up to 3200A
                                  • Range of cassette mounted 'plug-on' Compact NSX up to 630A
                                  • Stacked busbar system up to 3200A
                                  • Compact NS moulded case breakers rated over 630A
                                  • Masterpact NW air circuit breakers with solid copper busbar connections
                                   
                                   
                                   
                                   

                                  NS Feeder Pillar

                                   

                                   

                                  Cassette mounted 'plug on' NSX MCCB' s for simple installation of additional circuits

                                   

                                  NS pillar web enabled for remote monitoring and control


                                  Back