Electrical Distribution

                                  Okken -  High power industrial switchboards

                                  The most flexible and upgradeable switchboard on the market

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Okken
                                  Benefits
                                  • Quality, high performing, tested switchboards: Peace of mind
                                  • Maximum upgradeability while live: Flexibility
                                  • Compact footprint: Space saving 
                                  • Optimised maintenance and operation: Ease of use

                                  Applications

                                  • Large industrial sites  
                                  • Critical process sites 
                                  • Large infrastructure sites
                                  • Commercial sites  
                                  • Marine applications
                                   

                                  Distribution and motor control switchboard up to 7300A

                                   
                                   
                                   
                                  Description

                                  The Okken distribution and motor control switchboards offer a quality solution with:

                                  • Fixed, disconnectable, removable and withdrawable distribution and motor feeders
                                  • Easy installation of variable speed drives, power factor correction and filtering equipment
                                  • High incomer packing density  
                                  • Switchboards tested to IEC61439-2 certified type tests  
                                  • Excellent performance:  Main busbar In (A) = up to 7300 - Main busbar Isc (kA) = up to 150 - Rated voltage (V) = 690 - Form 4b Type 6
                                  • Compliant with the EdF nuclear seismic standard, high level of internal arc confinement and corrosive atmospheres
                                   
                                   
                                   
                                  The most flexible and upgradeable switchboard on the market


                                  Back