Electrical Distribution

                                  Multiform -  High power industrial switchboards

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Multiform
                                  Benefits
                                  • Suitable for most environments: Flexible
                                  • Reduces down time: Reliability
                                  • Reduces carbon footprint: Eco-friendly
                                  • High security board: Safe
                                  • Easy glanding/cable: Simple installation
                                  • Can be altered with minimum disruption: Adaptable

                                  Applications

                                  • Commercial buildings
                                  • Industry
                                   

                                  High dependability LV distribution and motor control switchboard

                                   
                                   
                                   
                                  Description

                                  The multiform switchboard is a form 4 type 6 arrangement, ideally suited to large projects.  Available in a range of sizes from 800A to 6300A, features include:

                                  • Incoming device - withdrawable air circuit breaker with BS EN 60947 - IEC 947-2
                                  • 3 pole and 4 pole available
                                  • Short circuit breaking capacity ICS 100% of lCU
                                  • Extensive range of control units offering various levels of protection
                                  • Busbar systems up to 6300A
                                  • 150kA for one second horizontal busbar
                                  • Plug-On MCCB modules from 63A - 630A frames
                                  • Plug-On fuse switch modules from 32A - 800A 
                                   
                                   
                                   


                                  Back