Available worldwide, the Prisma Plus P range comprises wall-mounted and free-standing enclosures for electrical switchboards up to 630A, Icw: 25kA rms/1s (wall-mounted)
- Cubicles for electrical switchboards up to 3200A, Icw: 85kA rms/1s
- For tested switchboards IEC 61439-1 (IEC 61439-2 in progress)
- All the most demanding switchboard configurations have been tested
- Metal enclosures
- Colour: white RAL 9001
- Protection: IP30 to IP55
- The components (switchgear, busbars, etc.) are designed for joint operation