Electrical Distribution

                                  Prisma Plus G -  Commercial switchboards

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Prisma Plus G
                                  Benefits
                                  • Ensures safety of people and reliability of electrical installations: Peace of mind
                                  • Switchboard configurations are rigorously tested: Safe
                                  • Optimised switchboards: Flexibility
                                  • Can be upgraded easily without original performance being affected: Simplicity 

                                  Applications

                                  • Industrial buildings
                                  • Commercial buildings eg educational establishments and hospitals
                                   

                                  Wall mounted switchboard up to 630A

                                   
                                   
                                   
                                  Description

                                  Available worldwide, Prisma Plus G are wall-mounted and free-standing enclosures for electrical switchboards up to 630A, Icw: 25kA rms/1s (wall-mounted).

                                  • Production of optimised switchboards to exactly meet your needs
                                  • Tested switchboards meet IEC 61439-1 (IEC 61439-2 in progress)
                                  • Metal enclosures
                                  • Colour: white RAL 9001
                                  • Protection: IP30 to IP55 
                                  • The components (switchgear, busbars, etc.) are designed for joint operation
                                   
                                   
                                   


                                  Back