Electrical Distribution

                                  Powerstyle -  Commercial switchboards

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Powerstyle
                                  Benefits
                                  • Unique plug-on device reduces downtime: Reliable
                                  • Fewer sections are required in a switchboard: Economical
                                  • Manufactured to BSEN 60439 – 1 and IEC 439: High quality

                                  Applications

                                  • Offices
                                  • Sports and leisure facilities
                                  • Education establishments
                                  • Hospitals
                                  • Industrial plants
                                   

                                  LV Switchboards up to 3200A

                                   
                                   
                                   
                                  Description

                                  The powerstyle range offers a wide choice of switchboards with plug-on technology.  Customers can choose between IP ratings of 30, 31 or 55, and forms of separation, plus the ability to mix both MCCB and fuse technology. 

                                  Features include:

                                  • Up to 3200A busbar system (100% neutral) 
                                  • Front and rear access giving top and bottom cable entry or exit
                                  • Choice of incoming devices – 800A to 3200A
                                  • 1 ACB’s or 300A to 1600A MCCB’s 
                                  • 16A to 1250A Plug-On outgoing MCCB devices 
                                  • 32A to 160A Plug-On outgoing fuse devices 
                                  • Wide range of incoming and feeder instrumentation and protection relays 
                                  • Choice of top or bottom busbars or any combination of both with bus transition 
                                  • Full modular cubicle style construction giving separate sections for ease of shipment 
                                  • Form rating up to and including form 4 type 6
                                   
                                   
                                   


                                  Back