Electrical Distribution

                                  Assembled Prisma Plus P -  Commercial switchboards

                                  •  
                                    Overview
                                     
                                  •  
                                    Support
                                     
                                  Assembled Prisma Plus P
                                  Benefits
                                  • Device specific mounting plates and front plates: Easy installation
                                  • Manufacturer built and tested solution: Quality
                                  • Offers savings in build time: Quick delivery
                                  • Saves space: Compact

                                  Applications

                                  • Commercial buildings
                                  • Industrial

                                   

                                   

                                  Assembled LV Switchboards up to 3200A

                                   
                                   
                                   
                                  Description

                                  Prisma Plus is a low voltage distribution switchboard designed to be fully integrated with our distribution, control and automation products.  Prisma Plus offers a wide range of solutions from the simplest through to the most sophisticated required in the production of switchboards up to 3200A.

                                  • A comprehensive offer that covers all electrical distribution and building utility control requirements
                                  • Fully tested to comply with BS EN 60439-1
                                  • Includes both wall mounted and floor standing options
                                  • IP30 to IP55 ratings
                                  • Incorporates fault levels up to 85kA for one second
                                  • Form ratings up to 4b type 6
                                   
                                   
                                   
                                   Assembled Prisma Plus P

                                   


                                  Back