Electrical Distribution

                                  Micrologic -  Moulded case circuit breaker

                                  The shortest path from one point to another

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Control units for Compact NS > 63A and Masterpact NT/NW  - Micrologic
                                  Benefits
                                  Associated with the new communication modes, the Micrologic control units offer direct access for the user to system information. The ability to store information and to record events thus ensures increased productivity in terms of energy distribution management.

                                  Applications

                                  Protection, measurement, monitoring and quality of energy for all types of LV electrical network: Micrologic control units incorporate 150 high accuracy settings and measurements to optimise continuity of supply and energy management.

                                  Discovery

                                   

                                  Control units for Compact NS 630b to 3200 and Masterpact NT - NW

                                   
                                   
                                   
                                  Description
                                  • 4 levels of protection against overloads and short-circuits
                                  • Built-in earth leakage protection
                                  • 3 types of measurement:A (Ammeter), P (Power) and H (Harmonics)
                                  • Advanced alarms and protection
                                  • High degree of measurement accuracy
                                  • Operating dependability:separation of control unit functions
                                  • Event diagnosis
                                  • Compatible with the Ethernet EGX300 Gateway server for remote access to information on the electrical installation
                                  • Connection to an open-ended communication system, compatible with PowerLogic, a network management system
                                  • Comprehensive range of measurement, communication and maintenance accessories
                                   
                                   
                                   
                                   

                                   

                                  The shortest path from one point to another


                                  Back