Electrical Distribution

Compact NSX <630A - Moulded case circuit breaker

Always first

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Circuit-breakers up to 630A - Compact NSX <630A
Benefits
  • Integrated power monitoring unit: Energy efficient
  • New breaking capacities: Performance
  • Interchangeable: Increased safety
  • Simple installation procedures: Easy to install

 

Applications

  • Plants
  • Commercial buildings
  • Hospitals
  • Steal industry
  • Marine
 

100A to 630A circuit-breakers New generation

 
 
 
Description

The Compact NSX combines intelligent metering and monitoring with impeccable protective functions.  Features include:

  • Nominal current: 16 to 630 A 
  • Five breaking performances from 36 to 150 kA at 415 V 
  • Voltage rating: up to 690 V 
  • Two physical sizes from 16 to 630 A 
  • 3 and 4 pole versions available
  • Isolation with positive break indication 
  • Large range of electronic and thermal-magnetic protections 
  • Earth leakage protection by associated Vigi Module 
  • Measure of main electrical values: I, U, P, E, THD, f, CosF 
  • Wide range of common auxiliaries and accessories interchangeable on site 
  • Plug and play wiring system and communicating accessories
  • Compliance with international standards: IEC 60947-1 and 2, Nema, IEC 68230 for type 2 tropicalisation, CCC 
  • Compliance with specifications of marine classification companies: Bureau Veritas, Lloyd’s Register of Shipping, Det Norske Veritas and RINA.  

 

 

 
 
 
 

Compact NSX 250A equipped with Micrologic 5.2A

 

 

Compact NSX 250A equipped with a direct rotary handle

 

Plug-in Compact NSX 250A

Always first


Back