Electrical Distribution

                                  Compact NS80H MA -  Moulded case circuit breaker

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Compact NS80H MA
                                  Benefits
                                  • Excellent breaking capacity: Reassurance
                                  • Compact dimensions: Flexible

                                  Applications

                                  • Data centres
                                  • Logistics centres
                                  • Educational establishments
                                  • Healthcare
                                  • Industrial
                                   

                                  Circuit-Breakers for motor protection up to 37 kW

                                   
                                   
                                   
                                  Description

                                  The Compact NS80H MA circuit breaker is specifically designed to satisfy motor protection needs from 0.37 kW to 37 kW.  The compact circuit breaker makes it possible to standardise switchboards for faster installation and fewer errors.  In addition, they can be easily installed side-by-side in a minimum amount of space. 

                                  Features include:

                                  • Nominal current of 80 A  
                                  • Breaking performance of 70 kA at 380/415 V
                                  • Voltage rating of 690V  
                                  • Available in a 3 pole version
                                  • Installation on mounting plate or DIN rail  
                                  • Built-in magnetic trip unit   
                                  • Indication and control accessories and auxiliaries  
                                  • Type 2 co-ordination as per IEC 60947-4  
                                  • Compliance with international standard IEC 60947-2
                                   
                                   
                                   


                                  Back