Electrical Distribution

                                  Vigi for NG125 -  Miniature circuit breaker

                                  The maximum in modular format

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Add-on RCD - Vigi for NG125
                                  Benefits
                                  The simplicity of combining Vigi NG125 modules with NG125 circuit-breakers makes them extremely easy to install.

                                  The "si" type Vigi NG125 modules are completely immune to disturbances, thus providing unequalled peace of mind.

                                  Applications

                                  Protection, in all industrial and tertiary buildings, against:
                                  • electrocution (in accordance with installation standards IEC 364 and national standards)
                                  • the risk of fire due to leakage currents into building materials
                                   

                                  Add-on residual current modules for NG125 circuit-breakers

                                   
                                   
                                   
                                  Description
                                  • Electrically and mechanically combined to NG125 circuit-breakers
                                  • 30mA sensitivity:additional protection against direct contact (in accordance with IEC 364)
                                  • 100, 300, 500, 1000, 3000mA sensitivities:additional protection against fire and indirect contact (in accordance with IEC 364)
                                  • Type "si":protection of sensitive circuits (computing equipment) and those prone to disturbances (ballast lighting, power electronics)
                                  • Selective version or R:tripping of the device the closest to the fault
                                  • Adjustable version:choice of sensitivity and tripping time by switches
                                  • Compliance with standards for the NG125 + Vigi NG125 module combination:IEC EN 61009 certified by national official authorities, IEC 60947-2
                                  • The NG125 circuit-breaker keeps the same characteristics when combined with a Vigi NG125 module
                                   
                                   
                                   
                                   

                                  2 pole Add-on module

                                   

                                   

                                  3 pole Add-on module

                                  The maximum in modular format


                                  Back