Benefits
The control, remote indication and tripping auxiliaries are common to the C60 and C120 circuit-breakers and ID-RCCB residual current circuit-breakers, and share the same simplicity of installation.
Applications
- Control, remote indication and tripping of electrical circuits in all industrial and commercial buildings.
| |
Optional control, remote indication and tripping auxiliaries for circuit-breakers and residual current circuit-breakers
|
|
| |
Description
- Clip-on assembly
Auxiliaries for remote indication of the state of the device to which it is combined (compliance with IEC 60947-5-1)
- Remote indication of the "open" or "closed" state
Remote indication of the "tripped" state
Auxiliaries for remote tripping of the device to which it is combined (compliance with IEC 60947-1)
- Instantaneous tripping when the control circuit is energized
- Instantaneous tripping when the control circuit is de-energized or if there is a dip in its supply voltage
- Time delayed tripping (to cope with micro breaks or brief voltage drops) when the control circuit is de-energized or if there is a dip in its supply voltage
- Fail safe emergency stop tripping
Remote control for circuit breaker
- Remote opening and closing
| |
|
|
| |  Auxiliaries for remote tripping MX+OF,MX,MSU,MNX,MNS,MN

Auxiliaries for remote indication OF,SD,SD/OF,OF.S
 Remote control Tm for circuit-breaker
|