Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution

                                              NG125 -  Acti 9 Miniature Circuit Breakers - MCBs

                                              The maximum  in modular format

                                              Merlin Gerin
                                              •  
                                                Overview
                                                 
                                              •  
                                                Downloads
                                                 
                                              •  
                                                Support
                                                 
                                              •  
                                                Part No. data
                                                 
                                              •  
                                                Find a Distributor
                                                 
                                              •  
                                                FAQs
                                                 
                                              High performance Miniature Circuit Breakers up to 125A  - NG125
                                              Benefits
                                              With benefits of all the simplicity  of modular installation, the NG125 circuit-breaker combines performances and robustness required in the most demanding industrial installations.

                                              Applications

                                              Protection in all industrial and tertiary buildings:
                                              • Incoming protection in modular enclosure
                                              • Outgoers in power switchboards.
                                               

                                              High performance modular circuit breakers up to 125A

                                               
                                               
                                               
                                              Description
                                              • Nominal current:10 to 125 A
                                              • Large choice of breaking capacities and tripping curves:B, C, D...
                                              • Compliance with standards:IEC 60947-2, certified by national official authorities
                                              • Suitable for isolation in accordance with industrial standards:IEC 60947
                                              • Operating voltage:up to 500 Vac, insulation voltage:690 V
                                              • Optional add-on earth leakage modules:Vigi NG125
                                              • Optional auxiliaries:indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
                                               
                                               
                                               
                                               

                                              1 pole modular cirduit-breaker

                                               

                                               

                                              2 pole modular circuit-breaker

                                               

                                              3 pole modular circuit-breaker

                                              The maximum  in modular format


                                              Back