Electrical Distribution

                                  KQ -  Miniature circuit breaker

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  KQ plug-on mcb
                                  Benefits
                                  • Guaranteed plug-on connection system means a quick and fault free installation with less problems on site

                                  Applications

                                  • Protection of circuits for overloads, earth faults and short circuit.
                                   

                                  Modular circuit-breakers up to 63A

                                   
                                   
                                   
                                  Description

                                  Square D provide a wide range of miniature circuit breakers (mcb's) for use in KQII distribution boards and loose enclosures with current rating from 3A upto 125A.

                                  Forming the core part of the Square D miniature circuit breaker offer, KQ MCB’s are available up to 63A, B, C or D curve with a breaking capacity of 10kA.

                                  Accepting cables as large as 35mm2, KQ provides a single or three phase compact solution for a wide range of commercial or heavy industrial applications.

                                  They may be plugged on to KQ or KQII distribution boards

                                  Padlockable in the off position with positive contact indication

                                   
                                   
                                   
                                   

                                  KQ single pole

                                   

                                   

                                  KQ double pole

                                   

                                  KQ triple pole


                                  Back