Electrical Distribution

                                  C60 -  Miniature circuit breaker

                                  Quality without boundaries

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  C60
                                  Benefits
                                  • High level protection: Peace of mind
                                  • Fixed using clips: Easy installation

                                  Applications

                                  • Industrial
                                  • Hotels
                                  • Data centres
                                  • Logistics centres
                                  • Educational establishments
                                  • Healthcare
                                   

                                  Modular circuit-breakers up to 63A

                                   
                                   
                                   
                                  Description

                                  The C60 circuit-breaker is recognised in more than 100 countries for its quality and breadth of range, making it an indispensable component for developing low voltage installations.

                                  • Nominal current 1A to 63A
                                  • Large choice of breaking capacities and tripping curves B,C and D
                                  • Compliance with standards IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
                                  • Suitable for isolation in accordance with industrial standards IEC 60947
                                  • Operating voltage up to 440 Vac, insulation voltage up to 500V
                                  • Optional add-on earth leakage modules C60 Vigi
                                  • Optional auxiliaries include indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
                                   
                                   
                                   
                                   

                                  1 pole MCB

                                   

                                   

                                  2 pole MCB

                                   

                                  3 pole MCB

                                  Quality without boundaries


                                  Back