Electrical Distribution

                                  C120 -  Miniature circuit breaker

                                  Quality without boundaries

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  C120
                                  Benefits
                                  • Quality recognised in more than 100 countries: Peace of mind
                                  • Breadth of range: Flexible

                                  Applications

                                  • Industrial
                                  • Commercial
                                   

                                  Modular circuit-breakers up to 125 A

                                   
                                   
                                   
                                  Description

                                  The C120 circuit breaker is an ideal component for developing low voltage installations.

                                  • Nominal current: 10 to 125 A
                                  • Large choice of breaking capacities and tripping curves: B, C, D
                                  • Compliance with standards IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
                                  • Suitable for isolation in accordance with industrial standards IEC 60947  
                                  • Operating voltage: up to 440Vac, insulation voltage: 500V  
                                  • Optional add-on earth leakage modules: C120 Vigi
                                  • Optional auxiliaries: indication of state and tripping, shunt trip, under voltage trip, overvoltage trip
                                   
                                   
                                   
                                   

                                  1 pole MCB

                                   

                                   

                                  2 pole MCB

                                   

                                  3 pole MCB

                                  Quality without boundaries


                                  Back