Electrical Distribution

Safepact 2 - Fuse switch

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Safepact
Benefits
  • Wide current range with adjustable settings: Flexible
  • Voltage releases for remote tripping: Safe
  • Connection accessories: Easy wiring 
  • Rotary handle: Simple operation 

Applications

  • Industrial
  • Commercial
 

Enclosed MCCBs 63 to 630A & Switch disconnectors 100 to 630A

 
 
 
Description

The Safepact provides protection, isolation and control of motors and power circuits.  

  • MCCBs or switch disconnectors can be fitted with adjustable Vigi earth fault protection module, for improving disconnection times and providing fire protection
  • Suitable for switching inductive loads
  • AC23 contact rating and high mechanical endurance
  • Security of isolation, positive contact indication in accordance with BS 767
  • Secure rotary handle or toggle padlocking options
  • Polarity 2pole, 3pole+N, 4pole  
  • Extension enclosures for larger cables
 
 
 


Back