Electrical Distribution

Fupact INF, ISFL, ISFT - Fuse switch

Merlin Gerin
  •  
    Overview
     
  •  
    Support
     
Fupact INF, ISFL, ISFT
Benefits
  • Visible break: Reassurance
  • Positive contact indication: Safe

Applications

  • Industrial
  • Commercial

Discovery

 

Fuse switches 32 to 800A

 
 
 
Description

The Fupact range integrates control, isolation and fuse protection functions into a single device.

  • Nominal current from 32 to 800 A
  • Voltage rating up to 690 V (AC) and 750 V
  • 3 and 4 pole versions
  • Indication by fuse operating mechanism
  • Positive contact indication
  • Fuse compartment with IP20 protection
 
 
 
 

ISFL160

 

 

ISFL250 to 630A

 

ISFT100


Back