Electrical Distribution

Twinbreak & Quadbreak -  Enclosed switchgear

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
Quadbreak
Benefits
  • Available with busbar chambers: Easy assembly
  • Rigid steel construction: Durable
  • Door interlock: Secure
  • Fully shrouded live terminals: Safe

Applications

  • Industrial
  • Commercial
 

Switch disconnector fuse

 
 
 
Description

The range of industrial fusegear provides an ideal solution where rugged, heavy duty equipment is required to withstand the heaviest of use.  

  • Mounting devices on the busbar chambers are offered as part of the range
  • Switchboards can be built to suit the current requirements of the installation, while also allowing for future extensions
  • The design of the product permits a Form 4 board to be made up on site, as all circuits are separately terminated and glanded off in their own enclosures
  • Supplied complete with fuse links
  • Padlockable handles  
  • Positive contact indication
 
 
 


Back