Electrical Distribution

                                  Fupact INF, ISFL, ISFT -  Enclosed switchgear

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Fupact INF, ISFL, ISFT
                                  Benefits
                                  • Visible break: Reassurance
                                  • Positive contact indication: Safe

                                  Applications

                                  • Industrial
                                  • Commercial

                                  Discovery

                                   

                                  Fuse switches 32 to 800A

                                   
                                   
                                   
                                  Description

                                  The Fupact range integrates control, isolation and fuse protection functions into a single device.

                                  • Nominal current from 32 to 800 A
                                  • Voltage rating up to 690 V (AC) and 750 V
                                  • 3 and 4 pole versions
                                  • Indication by fuse operating mechanism
                                  • Positive contact indication
                                  • Fuse compartment with IP20 protection
                                   
                                   
                                   
                                   

                                  ISFL160

                                   

                                   

                                  ISFL250 to 630A

                                   

                                  ISFT100


                                  Back