Electrical Distribution

Enclosed switchgear

 
Enclosed switchgear
Description
Our range of traditional low voltage fuse switches can be used in both commercial and industrial applications. These are wall mounted equipment rated from 20A to 630A, single pole and three pole, which are designed to meet the needs of individual protection or switching.