Electrical Distribution

                                  Masterpact NT - NW Navy -  Air circuit breaker

                                  Maximum continuity of service

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  High current air circuit breakers 630A to 4000A - Masterpact NT - NW Navy
                                  Benefits
                                  The Masterpact NT NW Navy range benefits from the outstanding features developed for the industrial version:electrical switchboard standardisation, optimisation of volumes and ease of installation.

                                  High shock and vibration resistance systems have been added to these circuit breakers to meet the severe requirements of optimum continuity of service of naval applications.

                                  Applications

                                  The Masterpact NT NW Navy range has been specifically designed for the electrical distribution architecture of international military ships and sub-marines.
                                   

                                  High current air circuit breaker Navy from 630 to 4000A

                                   
                                   
                                   
                                  Description
                                  Masterpact NT
                                  • Nominal current:630 to 1600 A
                                  • Breaking performance:42 to 150 kA at 220/415 V AC
                                  • Voltage rating:up to 690 V
                                  • 1 single physical size from 630 to 1600 A
                                  • A single pole pitch of 70 mm
                                  • 3- pole withdrawable version

                                  Masterpact NW
                                  • Nominal current:800 to 4000 A
                                  • Breaking performance:42 to 100 kA at 220/415 V AC
                                  • Voltage rating:up to 690 V
                                  • 2 physical sizes from 800 to 4000 A
                                  • A single pole pitch of 115 mm
                                  • 3-pole withdrawable version
                                  • Switch-disconnector version

                                  Micrologic control units
                                  2.0A, 5.0A, P, H enriched by measurement, energy management and network analysis functions
                                  • Specific design with anti-shock and vibration systems to meet the severe requirements of naval applications:
                                    • 18g - 11 ms ½ sine shock pulse#
                                    • Vibration:2g acceleration
                                    • 5 to 60Hz -Insensibility to naval displacement.
                                    • Compliance with international standards IEC 60947-1-2-3, CEI60068-2-27 for high shock resistance - CEI60068-2-6 for vibration resistance
                                    • Compliance with specifications of marine classification companies: Veritas, Lloyd's.
                                   
                                   
                                   
                                  Maximum continuity of service


                                  Back