Electrical Distribution

Air circuit breaker

 
Air circuit breaker
Description
Our range of low voltage air circuit breakers are available from 630A up to 6300A. These offer built-in communications and metering functions, all in optimised frame sizes. They are easy to install with user-friendly intuitive operation and environment-friendly design.