Electrical Distribution

Powerpact 4 - Panel boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Powerpact 4
Benefits
  • High current ratings: Effective
  • Ready to install: Easy installation
  • Robust steel work: Durable
  • Uses compact breakers: Superior protection

Applications

  • Industrial
  • Commercial
 

MCCB Panelboard

 
 
 
Description

This market-leading, low voltage distribution offer provides many unique features in the field of electrical distribution.   The Powerpact 4 MCCB panel board range and Powerboard are ideally suited to installations where space is restricted or few outgoing circuits are required.

  • Can be added to any incoming or outgoing installation should the need arise
  • Ratings covered are from 250A up to 1600A
  • Protection for incoming and outgoing devices is provided by the Compact NS or NSX range of MCCB's specifically adapted for Powerpact
  • May be used as a main switchboard or sub distribution board
  • Form 3b type 2 as standard
  • Use of outgoing neutral or 4 pole breakers can increase the form rating to form 4b types 2 and 6
 
 
 
 

 

630 smp Panelboard


Back