Electrical Distribution

I-Line - Panel boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
I-Line panels
Benefits
  • Metering function: Energy efficient
  • Plug-On devices: Reduced installation time
  • Fully shrouded incoming devices: Safe
  • Retrospectively change outgoing devices: Flexible
  • Anti-corrosion treated sheet steel: Durable

Applications

  • Industrial
  • Commercial
 

MCCB and Fuse Switch Panelboards

 
 
 
Description

The I-Line MCCB panelboard is a proven market leader while fuse panelboards are also available.

  • Simply affix to the wall and plug-on the required MCCB's and the board is then ready for cabling
  • All I-Line busbar systems contain the unique plug-on I-Line mounting system, ensuring devices will be correctly fitted
  • The use of blanking plates for unused outgoing ways ensures the busbar is finger safe
  • Degree of protection IP3X
  • Ample cabling space
  • Incorporates metering to help comply with Part L of the Building Regulations
 
 
 


Back