Electrical Distribution

Low Voltage Equipment

We are leading suppliers of low voltage electrical distribution equipment, for both commercial and industrial buildings in the UK. Our comprehensive range includes miniature circuit breaker distribution boards and moulded case panelboard systems. These boards are designed and manufactured to provide the specifier, installer and end users with products that offer advanced solutions. All of our boards are complemented by a wide range of wall mounting equipment and control products, including individual circuit breaker protection and fusegear.

Distribution boards

Distribution boardsOur low voltage circuit breaker distribution boards are suitable for all applications up to 250A in single phase and three phase configurations including metering to meet the latest building regulations.
 

Panel boards

Panel boardsOur low voltage moulded case circuit breaker and fuse panel boards include metering to meet the latest building regulations up to 2000A in rating. These include the ability to provide switched neutral and add earth fault protection.
 

Busbar trunking lighting

Busbar trunking lighting Our Canalis KBA busbar trunking is a full and compatible range for lighting systems in small and medium-height buildings, for example, garages, workshop, supermarkets. They are compatible with Canalis KBL lights and can be pre-mounted and pre-cabled in the factory to reduce installation time on site.
 

Busbar trunking high power

Busbar trunking high powerOur Busbar trunking for distribution is available in 1000 up to 6300A (air insulated). They are flexible with the added benefit of installing a feeder without interruption. Entirely recyclable as they can be easily dismantled and re-used.
 

Busbar trunking low / medium power

Busbar trunking low / medium powerLow voltage and medium voltage busbar trunking up to 1000A.
 

Busbar trunking rising main

Busbar trunking rising mainOur Canalis KS Rising Main busbar is specifically designed for vertical installation to distribute power to each floor in multi level buildings.
 

Integrated Installation System

There are a number of issues that affect meeting project completion dates in the construction business, a major one being the design and installation of the low voltage electrical distribution system.