Electrical Distribution

KQ II B Type Board - Distribution boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
KQ II three phase board with metering and control
Benefits
  • Suitable for demanding installations: High performance
  • Incoming devices can be easily upgraded: Versatile
  • Non removable insulating barriers: Safe
  • Plug-on features: Easy installation
  • Range of boards for all installations: Choice

Applications

  • Industrial
  • Commercial
 

Three phase up to 250A

 
 
 
Description

The LoadCentre KQ II is an extensive range of easy to install MCB distribution boards.   These products have additional extension enclosures for metering, remote switching and other control products which allow them to be configured in many ways.  

  • The central busbar assembly is fully insulated with non-removable barriers
  • The unique plug-on features allows for the quick fitting of outgoing MCBs and RCBOs
  • Control products may also be installed adjacent to the devices and wired through a central channel 
 
 
 
 

KQ II standard board

 

 

KQ II split metered board

 

KQ II Split load board


Back