Electrical Distribution

KQ II A Type Board - Distribution boards

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
KQ II single phase board
Benefits
  • Suitable for demanding installations: High performance
  • Incoming devices can be easily upgraded: Versatile
  • Non removable insulating barriers: Safe
  • Plug-on features: Easy installation
  • Range of boards for all installations: Choice

Applications

Small commercial

 

Single phase up to 125A

 
 
 
Description

The KQ II A Type Board is a single phase electrical distribution board, which offers a higher performance level than a consumer unit. 
Its features include:

  • Easy to install MCB distribution board
  • The central busbar assembly is fully insulated with non-removable barriers
  • Allows for the quick fitting of outgoing MCBs and RCBOs with the unique plug-on feature  
  • Control products may also be installed adjacent to the devices
  • Available as standard, split load and specialised versions
 
 
 
 KQ II A

 


Back